Hilti software

OUR SHEAR CONNECTOR DESIGN SOFTWARE

Dynamic composite beam design

Our Shear Connector Design software helps engineers to easily perform composite beam designs according to Eurocode standards. Manage your design workflows from the detailed design phase to project documentation.You need to get a Hilti On Line before to access Shear Connector Disesgn Sofware, here the steps to follow:

Hilti software

Ready for your unique designs

Whether you’re working on a new design with standard steel beams and profiled sheeting or a delicate rehabilitation project with existing steel profiles, Shear Connector Design can help you to efficiently design the best solution.

All you have to do is enter critical design input and restraints, define load combinations and position connectors. Then the final report will show you your calculation descriptions, designs and drawings to help installation on the job site.

Benefits of using our shear connector design

HIlti software

Increase your productivity

Forget makeshift spreadsheets or complicated structural design suites – now you can perform calculations in minutes, without sacrificing safety or precision.

Shear connector

Increase your profitability

Maximize your jobsite investment with a competitive, reliable, and approved alternative to time consuming welded studs.

Be safe and compliant

Safety and reliability are delivered by using the right design code together with the right compliant product. Our Shear Connector Design offers you both. It uses up-to-date Eurocodes and relevant National Annexes in combination with the only nailed shear connector in the market provided with a European Technical Assessment.


Customize designs and precisely calculate

  • Internal and edge beams in simply supported configuration, with customizable steel profile geometry and steel grade
  • Lightweight and standard concrete
  • Solid slab (with or without haunches) and slab with profiled sheeting
  • Distributed loads, line loads and point loads
  • Propped and unpropped conditions at the construction stage
  • Plastic design with full and partial degree of connection
  • Bending moment and shear resistance checks, including web and lateral torsional buckling verifications

Create and archive project data
Our Shear Connector Design helps to make documentation easy. Save, revisit and edit projects in a customizable environment.
 

Share within your network
Save your project, export and share with your colleagues. No need to install anything - your colleagues will just need to visit our local website, register and start using the application.


Be confident that you’ll get Hilti expertise throughout the process
Installers are guided throughout the installation by the positioning indications in the report - and you’ll be able to focus on the next project. And in case of doubt, our Sales and Engineering resources are always here to assist you.

The software is free of charge for hilti registered users

You can access Shear Connector Design software free of charge on your internet browser.

You just need to register to Hilti On Line first, then you can access Shear Connector Design software with your account.

CONTACT US