ALL-IN-ONE ANCHOR DESIGN SOFTWARE

Maximise your productivity by designing steel to concrete connections as a whole

The PROFIS Engineering Suite makes tackling even the most complex and challenging anchoring projects easier. This easy-to-learn software for everyone on the construction team handles calculations and analysis of the different elements of a steel to concrete connection including base material, steel plate, anchors, weld and stiffeners with easy iteration and thorough documentation - all from one cloud-based tool.

Profis engineering design software suite

Unleash your productivity

Reduce design time

With PROFIS Engineering Suite, you could see connection design time reduced from 1 hour to as little as 10 minutes.

Improve accuracy

Use PROFIS Engineering to assist you in getting specifications right the first time. Automatic load transfers, simultaneous multiple load combination processing, and BIM / CAD model generation all help to reduce errors and rework.

Increase efficiency

Integrated data sharing in a single platform grants every stakeholder immediate access to the most up-to-date design files and reports. This helps to improve transparency, remove communication bottlenecks and increase efficiency.

Features

Anchoring in concrete, masonry, and concrete over metal deck capabilities make it easy to complete your entire job in one simple software.

Comprehensive anchor design

Anchor, base plate, and concrete over metal deck calculation capabilities make it easier to complete your entire job in one simple application.

Analyse your baseplate

Base plate analysis

Analyze your base plate using AISC Design Guide 1, Second Edition or a finite element methodology to determine if your base plate is rigid.

Cloud based platform

Cloud-based plattform

An integrated cloud-based platform keeps stakeholders connected and data up-to-date. It also means you can access your designs from most devices in virtually all locations.

BIM/CAD library

BIM/CAD modeling

Automatically import 2D and 3D BIM/CAD objects directly into your design model, removing time-consuming, error-prone manual sketching.

User friendly Profis Engineering Suite

User friendly

Easily navigate and create designs with a favorites tab, movable design parameters, user-defined templates, undo/redo button, and customizable reports.

On-demand support, step-by-step tutorials and engineering support

On-demand support

In-product step-by-step tutorials and on-demand engineering support mean you never have to address complex design challenges alone.

Eurocode icon

Eurocodes ready

PROFIS Engineering is ready for EN 1992-4. The new standard consolidates, updates and replaces older technical specifications (e.g. ETAG001, TR029) for fastener design.

Find out more about Eurocode

From our customers

Customizable template files and design reports should save our firm time and improve our efficiency on common design tasks

David Hackney
PE, Structural Engineer
Hollis and Miller

We can accomplish more with PROFIS Engineering Suite’s anchoring into concrete on deck module and anticipate that the software will help us solve complex anchor design challenges

Valerie Baehr
Senior Project Manager 
PMA Engineering

Why you should upgrade to Profis Engineering Suite

PROFIS Engineering Suite Standard Premium PROFIS Anchor
Eurocode 2–4 design  ✓  ✓  –
Full handrail design  –  ✓  –
Design type
Rigid design
Flexible design (CBFEM)
Welds and Stiffeners
 
 ✓
 –
 –
 
 ✓
 ✓
 ✓
 
 ✓
 –
 –
Interface to structural analysis
SW: Dlubal/ ETABS/ SAP2000/ Robot/ StaadPRO/ RISA
 
 –
 
 ✓
 
 –
Output
Item number
BIMCad export
 
 ✓
 –
 
 ✓
 ✓
 
 –
 –
Modelling SW plugin
Tekla
Revit

 –
 –

 ✓
 ✓
 
 –
 –
Training Online Face-to-face and online  –
Hilti software

Hilti Software Solutions

Design software, apps and BIM solutions.

Learn more about Hilti software
Anchor design center

Concrete Anchor Design Center

Explore our technical resources for anchor design.

Learn more about the anchor design center
BIM/CAD library

BIM/CAD Library

Hilti’s BIM/CAD library enables you to have an extensive library of Hilti products as 3D and 2D BIM/CAD objects.

Access the Hilti BIM/CAD library
Precision solutions for anchor seismic design

PROFIS Engineering Seismic Calculations

Precision solutions for anchor seismic design.

Learn more about anchor seismic design