Added to cart
Added to cart
Go to shopping cart

PROTECTING BUILDINGS FROM EARTHQUAKES

Hilti MQS seismic modular support system

Hilti MQS seismic modular support system

Our Hilti MQS System is designed for use for seismic protection.

We’ve designed and tested it to resist horizontal seismic forces, which are common during an earthquake.

Our Hilti MQ System can be used with Hilti MQS components to create customized earthquake-proof solutions for mechanical, electrical and ventilation systems.

BENEFITS

  • The MQS System provides maximum flexibility to variable angle.
  • The serration and the spring of the Hilti MQN push button assure a perfect connection between the channel and the Hilti MQS components and allow an easy regulation before the final fastening.
  • The high resistance and robustness of the system guarantee an excellent stability of the structure.

ASK AN ENGINEER

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US