Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Our Hilti MM System is designed for light to medium applications.
It’s been designed for high load capacity but is light in weight. It also guarantees maximum productivity due to its automatic push and rotate mechanism.
It’s available in sendzimir-galvanized and is suitable for indoor mechanical, electrical and ventilation applications.