MODULAR SUPPORT SYSTEM FOR HEAVY DUTY APPLICATIONS

Hilti MI and MIQ modular support system

Hilti MIQ modular support system for heavy duty applications
Hilti MI modular support system for heavy duty applications

Hilti MI System

Our Hilti MI System has been developed to carry high loads and it’s a fully modular system, which eliminates the need for welding.

It’s designed to be quick, flexible and easy to use on the jobsite.

It’s available in hot-dip galvanized and is suitable for industrial and heavy commercial applications.

Hilti MIQ modular support system for heavy duty applications

Hilti MIQ System

Our Hilti MIQ System is designed for heavy-duty applications and sets new standards in modular flexibility.

Based on a 90 x 90 x 2.5 mm girder it combines the strength and rigidity of the well-proven Hilti MI System with the versatility of our market-leading Hilti MQ System.

Featuring cleverly designed, time saving connectors, it’s the ideal solution for heavy-duty applications. It’s available in hot-dip galvanized steel for long life in corrosive environments.

BENEFITS

Hilti MI-90 modular support system for heavy duty applications

Hilti MI System

  • The closed section of the MI channel ensures an elevated robustness and resistance to torsion. It can also install pipes on each one of its four sides simultaneously.
  • It can be combined with the Hilti MQ system for smaller pipes.
  • The holes on the channel allow a precise and fast installation and regulation of the components before the final fastening.
Hilti MIQ modular support system for heavy duty applications

Hilti MIQ System

  • Its wide range of connectors makes it easy to find the right one to fit your application.
  • Thanks to the Hilti MQ 41 profile on two sides of the girder, parts can be fitted extremely easily, including brackets, supports and various connectors.
  • Whatever pipe ring you use, you can fasten it directly to the girder – no additional adapters are required. It’s a fast, versatile and cost-efficient solution.

ASK AN ENGINEER