Dangerous goods safty datasheets

 

Injectable mortar HIT-RE 500 V4/500

 

 

Injectable mortar HY 200-R V3 500/2

 

 

Battery pack B 22/5.2 Li-ion

 

 

Gas can GC 42

 

 

Battery pack B 22-85 Li-ion

 

 

Battery pack B 22/2.6 Li-ion

 

 

Gas can GC 22 (ROW)

 

 

Injectable mortar HIT-RE 500 V4/330

 

 

Battery pack B 22/8.0 Li-ion

 

 

Battery pack B 12-30 Li-ion

 

 

Battery pack B 22/4.0 Li-ion

 

 

Injectable mortar HIT-RE 100/500/1

 

 

Injectable mortar HY 200-R V3 330/2

 

 

Battery pack B 22-170 Li-ion

 

 

דבק כימי בהזרקה HIT-MM PLUS יח' 500 מל

 

 

Battery pack B 22-55 Li-ion

 

 

DX Cartridge 6.8/11 M yellow

 

 

DX Cartridge 6.8/11 M10 STD green

 

 

Gas-actuated tool GX 3 case

 

 

Gas can GC 32

 

 

Battery pack B 12-55 Li-ion

 

 

Battery pack B 22-255 Li-ion

 

 

DX Cartridge 6,8/11 M10 T titanium

 

 

Battery pack B 22-110 Li-ion

 

 

DX Cartridge 6.8/11 M10 STD yellow

 

 

DX Cartridge 6.8/11 M10 STD red

 

 

Injectable mortar HIT-RE 500 V4/500

 

 

DX Cartridge 6.8/18 M10 STD red

 

 

DX Cartridge 6,8/11 M10 BK black

 

 

Battery pack PRA 84

 

 

Battery GX120 kit

 

 

Battery pack B 36/5.2

 

 

אמפולה כימית HVU2 M20x170

 

 

חומר סיליקוני CP 601-S 310ml

 

 

DX Cartridge 6.8/18 M10 STD black

 

 

דבק כימי  HIT-HY 170 500 ml

 

 

Battery pack B 12/4.0 Li-ion

 

 

Battery pack B 14/5.2

 

 

DX Cartridge 6.8/11 M10 STD black

 

 

DX Cartridge 6.8/11 M10 STD white

 

 

אמפולה כימית HVU2 M12x110

 

 

Battery pack B 36/9.0 Li-ion

 

 

Adhesive capsule HVU2 M16x125 20pcs