New to Hilti Online?See your customized prices and shop 24/7Register now

Find tool cases for carrying all of your Hilti tools, including ProKit compatible cases and portable cases for individual or multiple tools, such as boxes, drawers, and crates

3 Products

Filter

ProKit

Case PKC 61


Description
Extra large tool box with 16gal | 61l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
Size
XL
Dimensions (LxWxH)
387 x 561 x 422 mm
Internal dimensions
351 x 506 x 348 mm

ProKit

Case PKC 35


Description
Large tool box with 9gal | 35l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
Size
L
Dimensions (LxWxH)
387 x 554 x 267 mm
Internal dimensions
356 x 515 x 195 mm

ProKit

Case PKC 19


Description
Tool box with 5gal | 19l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
Size
M
Dimensions (LxWxH)
387 x 554 x 168 mm
Internal dimensions
365 x 516 x 102 mm