S-NS (C) Nut setter
New product
Premium
Item #r25917
Nut setter with non-magnetic / ball-lock screw retention for use with hex-head screws
- Feature: Mechanic Nutsetters
- Connection end: 1/4 in hexagonal
- Product Class: Premium
Features & Applications
Features & Applications
Features
- Non-magnetic design with ball-lock screw retention for hexagonal-head screws
- Remains clear of metal filings
- Manufactured from shock-resistant tool steel selected for use with impact drivers – helps reduces the risk of premature breakage
Applications
- ¼" hexagon connection end for use with all common holders (DIN ISO 1173-F 6.3)
- Suitable for use with cordless universal screwdrivers and impact drivers
- Nut setter for use with hexagonal head screws, e.g. metal construction screws and self-drilling screws
- One nut setter for use with both stainless and carbon steel screws