HSS-G Drill bit set
New product
Premium
Item #r9047893
Set of premium HSS precision-ground drill bits for drilling small holes into steel ≤900 N/mm², compliant to DIN 338 / 340
- Product Class: Premium
- Connection end: Smooth shank
- DIN: DIN 338
Features & Applications
Features & Applications
Features
- Precision-ground HSS-Co drill bits
- Specially designed tip with split point – for precise self-centering, fast start and less walking on surface
- 135° degree tip angle – the best choice for higher cutting speed with less heat when drilling in tougher base materials
- Strong, quality steel – drill bits engineered for precise drilling in both soft and hard materials
- Easier chip removal and optimized heat reduction – spiral flute for better lubricant distribution to the drill bit tip
Applications
- Drilling holes into medium alloyed and unalloyed steel ≤900 N/mm²
- Drilling into aluminum, brass, copper and plastics
- Optimized performance reached when applying the right speed and cutting oil