MetalCut hole saw
New product
Premium
Item #r11942007
Premium bimetal hole saw for cutting steel and non-ferrous metal
- Base material: Metal, Steel, Non-ferrous metal, Aluminium, Unalloyed steel
- Working mode: Drilling
- Connection end: Smooth shank
Features & Applications
Features & Applications
Features
- Ejector spring – helps to reduce the time you spend removing slugs inside the hole cutter
- Safety stopper – rim helps to prevent the hole saw passing through the material being cut
- Dedicated pilot bit available – built from cobalt high-speed steel (HSS-Co) for simpler centering and smoother guidance into metal
Applications
- Cutting holes for MEP installations in steel and other non-ferrous metal
- Cutting holes in ventilation ducts, electrical boxes, etc.
- Cutting holes in sheet metal
- Please note: Hole saws must always be used with a compatible arbor and pilot bit