DD EX NX C Core Catcher Tube
New product
Ultimate
Item #r4650
Deep Hole Coring - Core Catcher Tube
- Base materials: n/a
- Wet or dry operation: Wet and Dry
- Connection end: n/a
Features & Applications
Features & Applications
Features
- Simple and reliable removal of the drilling core
- Suitable to remove the core in concrete and natural stone drilling
- Flexible and modular system
- Highly robust
Applications
- Easy removal of the core, especially in vertical drilling applications
- Core catcher ring to use in wet and dry coring