DD-BS NX Connection End 1-1/4"
New product
Ultimate
Item #r4169
Core bit Connection End DD-BS NX 1-1/4"
- Base materials: n/a
- Wet or dry operation: Wet and Dry
- Connection end: BS (1-1/4 in)
Features & Applications
Features & Applications
Features
- Highly robust fixed DD-BS connection end
- Suitable for core drilling in concrete and natural stone
- Flexible and modular system
- Accurate drilling with low deviation
Applications
- Deep coring connection end DD-BS for use in wet and dry drilling