DD Core bit extension
New product
Ultimate
Item #r4168
Deep Hole Coring - Core Bit Extension
- Wet or dry operation: Wet and Dry
- Connection end: n/a
- Product Class: Ultimate
Features & Applications
Features & Applications
Features
- Extension in 3 different legth available; 250mm up to diameter 64, 500mm and 1000mm
- Versatile – suitable for core drilling in concrete, reinforced concrete and natural stone
- Flexible and modular system
- Highly robust
- Accurate drilling with low deviation
Applications
- Core bit extension allows to extend the system lenght to the desired drilling depth
- Core bit extension for use in wet and dry drilling