כוס וידאה TE-Y-BK 55/290

SDS Max (TE-Y) percussion core hammer drill bit for cutting holes into concrete

Item number 2006305

Packaging unit: 1 pc Diameter: 55 mm Length: 290 mm
כוס וידאה TE-Y-BK 55/290
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: Discounted net ILS 1,994.56 / 1 each
Check availability
Key technical data
  • Connection end: TE-Y (SDS Max)
  • Base material: Concrete, Brick, Masonry, Limestone
  • Working mode: Hammer drilling, Drilling only
More technical data

Features & Applications

Features
  • Dry drilling with 20% longer lifetime than other SDS Max percussion core bits
  • Virtually dustless drilling when used with the optional TE DRS-Y dust removal system for Y-type combihammers
  • Easy socket cutting and drilling penetrations in masonry
  • Improved core bit geometry for up to 20% longer life
  • Improved core bit geometry for up to 20% longer life
Applications
  • Socket cutting
  • Througth-holes for water piping, ventilation and other utilities
Technical Data
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart