אזמל שטוח רחב קמור TE-YP S

Ultimate SDS Max (TE-Y) wide-flat offset chisel for surface work and layer removal

Item number 282276

Packaging unit: 1 pc Length: 500 mm Width: 120 mm
אזמל שטוח רחב קמור TE-YP S
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: Discounted net ILS 875.00 / 1 each
Check availability
Key technical data
  • Connection end: TE-Y (SDS Max)
  • Application: Breaking structure, Surface work/layers removal
  • Length: 500 mm
More technical data

Features & Applications

Features
  • Innovative polygon design and self-sharpening tip – designed to deliver consistently high breaking and chiseling performance over its entire lifetime
  • No resharpening, reforging or rehardening necessary
  • Less sticking in concrete and masonry – leading to higher productivity
  • Optimal working length
  • Angled spade – makes the chisel easier to guide, especially when you need to start at a precise point
Applications
  • Smoothing concrete surfaces after pouring concrete
  • Removing tile and other finishing materials
Technical Data
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart