TE-YX SP Clay spade chisels
New product
Ultimate
Item #r3440
Extra-sharp SDS Max (TE-Y) clay spade chisel bit for digging and loosening terrain using power tools
- Connection end: TE-Y (SDS Max)
- Application: Earth work
- Length: 485
Features & Applications
Features & Applications
Features
- Specially designed, high-performance rounded clay spade – sharpened edge for faster penetration of clay, hard-packed gravel and dirt
- Upgraded earth piercing power – extra-tough connection end transfers more force from the tool to the spade
- Better reliability – these spade bits are made from high-alloy steel, essential when you need consistency and reliability
- Built for tough jobs – tested for extreme use, our clay spades are made to power through your most demanding earthworks and ground preparation tasks
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Digging into clay, hard-packed gravel or dirt
- For use with SDS Max (TE-Y) electric jackhammers, breakers or rotary hammers