new
Accessories for cordless blowers
Nozzle NBL 6 #2410769

Accessories and replacement parts for your NBL 4-22 and NBL 6-22 cordless blowers, such as tubes, nozzles and more
- Weight: 0.75 kg
- Height: 140 mm
- Width: 120 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
265.00 ILS
265.00 ILS
/
1 each

