SI-AT-22 Adaptive Torque Module
מד מומנט SI-AT-22(N) #2291197




Accessory for cordless impact wrenches to automate fastener pre-tensioning in line with approvals (Nuron battery platform)
- Weight according to EPTA-Procedure 01/2003 without battery: 0.24 kg
- Dimensions (LxWxH): 123 x 74 x 56 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
3,569.02 ILS
3,569.02 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
0.24 kg
Dimensions (LxWxH)
123 x 74 x 56 mm
Features & Applications
Features
- Up to 30% faster than a torque wrench – add the Adaptive Torque Module to a compatible to cordless impact wrench to save time on every single fastening, while remaining in line with ETA stud anchor approvals
- Correct installation made easier – tell the Adaptive Torque Module what fasteners you’re working with by scanning the box using the built-in barcode scanner, then the module delivers the targeted pre-tension every time you pull the trigger
- Compatible with a wide range of anchors – use Adaptive Torque Modules with wedge anchors, screw anchors, metal bolting, cast-in channels and MEP support structures
- Ready for inspection – documentation of executed fastenings can be converted to reports using the Adaptive Torque Documentation software for better accountability and back-office efficiency
- Up to 30% faster than a torque wrench – add the Adaptive Torque Module to a compatible to cordless impact wrench to save time on every single fastening, while remaining in line with approvals
Applications
- Setting of compatible Hilti wedge anchors (e.g., HST2 V3, HST4, HSL4, HSA, etc.) up to M24 in concrete
- Setting of compatible Hilti screw anchors (e.g. HUS4) in concrete
- Repeatable, controlled fastening of metal bolts
- Installing T-bolts in HAC-V and HAC-C cast-in anchor channels for fastening curtain wall facades, elevators and MEP installations
- Assembling MI, MQ, MIQ and MT modular support systems using compatible connectors
Related Products
Compact-class cordless impact wrench with the ultimate balance of power and handling (Nuron battery platform)
Power-class 22V impact wrench with robust 1/2" friction ring anvil for faster and safer anchoring and bolting
Ultimate-performance heavy-duty wedge anchor with approvals for safety-relevant applications in concrete (carbon steel, hex head)
Thread-forming bolt for use when assembling MT girder structures, for outdoor use with low pollution
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


