מברגת איסכורית ST 1800

Screwdriver with adjustable torque for steel and metal applications

Item number 378549

Packaging unit: 1 pc
Package contents
  • 1x Metal constr screwdr ST 1800 230V assy
  • 1x Cover cap
מברגת איסכורית ST 1800
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: Discounted net ILS 3,809.63 / 1 each
Check availability
Key technical data
  • RPM: 1900 rpm
  • Max. torque: 22 Nm
  • Rated voltage: 230 V
More technical data

Features & Applications

Features
  • Universal screwdriver for a wide range of applications in metal construction
  • Torque clutch – helps to prevent over-driving or screw head breakage
  • Depth gauge – controls compression of the sealing washer to help ensure a tight seal
  • For higher productivity and greater working comfort, use with the SDT stand-up handle and ST-SG screw guide
Applications
  • Driving self-drilling and self-tapping screws in a wide range of materials including steel, aluminum and wood
  • Fastening overlapping profile metal sheets for siding and decking (including collated screws)
  • Fastening sandwich panels
  • Fastening liner trays
  • Screwing together steel or aluminum profiles
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart