DS TS20-E
New productItem #r3299
Electric wall saw for medium cutting jobs
- Motor power: 15 kW
- Blade diameter - range: 600 - 1600 mm
- Min. generator power: 40 kVA
Features & Applications
Features & Applications
Features
- Traction control calculates the optimal advance speed, ensuring that all available power is fully utilized – this results in much faster cutting progress
- High cutting performance at depths of up to 73 cm / 28" thanks to efficient electric drive, traction control and smooth, stepless speed control
- Robust trolley for convenient transport
- User-friendly remote control with a clear, easily-read display and troubleshooting assistance
Applications
- Cutting and extending openings for doors, windows and walls
- Controlled demolition in renovation
- Correcting facades, partition walls, etc.
- Flush cutting in all positions