DD 110-W Core drill
New productItem #r4141
Compact, light diamond coring machine for wet or dry handheld coring from 16-162 mm (5/8 - 6-3/8") in diameter
- Diameter range: 16 - 162 mm
- Base material: Concrete, Masonry
- Operation mode: Hand-held drilling system
Features & Applications
Features & Applications
Features
- High motor performance and sturdy two-speed gearing for optimum drilling speed
- Compact, lightweight unit – for much easier handling
- Safety clutch, overload protection and safety switch for maximum peace of mind when operating
- Drills penetrations quickly and effortlessly in brick, block and concrete
- Hilti BI+ quick-release connection lets you change core bits in seconds - no tools required (keyless system)
Applications
- Handheld wet coring in reinforced concrete
- Dry coring in aerated concrete, sandlime block, perforated brick, solid brick and clinker
- Drilling of sockets for the installation of electrical fittings
- Through holes for cables and cable trays
- Through holes for pipes etc. in plumbing, heating and air conditioning installation
Services
Lifetime Service
No costs whatsoever for up to 2 years from date of purchase.
Fleet Management
We manage your tools so you can manage your business.