Hilti

Features & Applications

Features
  • No minimum distance limit enables measurements even in tight spaces
  • Display with backlight illumination to read results even in dark environments
  • Rugged and durable to resist hard jobsite environments
  • Built-in 360° tilt sensor and smart estimation functions support measurements in challenging situations
  • LEDs provide clear identification of the measuring reference to help prevent mistakes
Applications
  • Measuring quickly and safely in places where access is difficult
  • Checking parallels and offsets using the min/max function
  • Measuring the lengths of cables and pipes
  • Determining the surface area of walls, ceilings and floors for painting etc.
  • Volume calculations for planning ventilation and heating systems

Product Variants & Sets

Technical Data

Documents & Videos

Consulting & Support