PS 1000 X-Scan Concrete scanner
New productItem #r5042
Efficient concrete scanner for structural analysis and to locate embedded objects in multiple layers
- Max. detection depth for object localization: 300 mm
- Accuracy of depth indication: <100 mm: ±10 mm;>100 mm: ±15 %
- Localization accuracy: ±10 mm
Features & Applications
Features & Applications
Features
- Provides real-time view of the inside of concrete structures and generates accurate images automatically for direct on-site evaluation
- Three scan modes for specific applications – Quickscan detection, Quickscan recording and Imagescan
- Displays a top view and cross sections of the scan in 2D and 3D for easy object mapping and multilayer identification
- Compact all-in-one design offers easy operation, plus unmatched data visualization means hundreds of square meters of concrete can be inspected in a day
- Detailed monitor for in-depth, on-site scan analysis plus PC software for subsequent data evaluation and documentation
Applications
- Locating rebars, tendons, metal and plastic conduits, glass-fiber cables, voids and wood in dry concrete structures at depths of up to 300 mm
- Minimize hitting concealed objects when drilling anchor holes or through holes, breaking out openings and in diamond coring and sawing work
- Rebar extension (post-installed rebar connections) in structural applications
- Inspection of floors, decks, slabs, balconies, etc. in structures such as tunnels, bridges and buildings
- Detection of voids and cavities