Tripod PUA 35
New productItem #428683
Part of a selection of accessories for supporting and steadying laser measuring/layout tools
- Additional Accessory Information: Wooden tripod with 5/8" thread, height can be adjusted between 1.06 and 1.70 m, metal tripod head, self-locking tripod legs, weight 6.13 kg
- Product information: Wooden tripod with 5/8" thread, height can be adjusted between 1.06 and 1.70 m, metal tripod head, self-locking tripod legs, weight 6.13 kg
Features & Applications
Features & Applications
Tripod PUA 35 #428683
Features
- Helps to improve accuracy, consistency and efficiency on site
- Durable construction – built to better withstand tough jobsite conditions
Applications
- Supporting compatible laser tools during use on construction sites