Remote contr./laser rec. PRA 30
New productItem #2068485
Remote/receivers and holders for your Hilti PR rotating lasers
- Additional Accessory Information: Remote control unit and receiver with millimetre display for digital measurement allows easy, accurate detection of the rotating laser beam within a circular area up to 500 m in diameter
- Product information: Two-in-one construction laser receiver and remote control allows to detect the red laser beam of Hilti rotating lasers up to 300m range, to display the offset value on the digital screen and to trigger automatic functions on the PR 30-HVS outdoors rotating laser