Hilti

Features & Applications

Features
  • Easy-to-install threaded rod suspension system for ventilation ducts
  • Built-in acoustic insulation with through-hole and preassembled U-washer for M8/M10 threaded rods
  • Height adjustment possible even after installation
  • Insulation can be installed over the bracket
  • Hole size/shape suitable for self-drilling screws (4.2) and blind rivets
Applications
  • Fastening rectangular air ducts to ceilings

Product Variants & Sets

Technical Data

Documents & Videos

Consulting & Support