Air duct bracket MVA-ZC

Galvanized air duct bracket for fastening medium ventilation ducts overhead

Item number 386531

Packaging unit: 25 pc Thread - M: M8, M10 For use with: Threaded rod: M8/M10
Air duct bracket MVA-ZC
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: Discounted net ILS 209.61 / 25 each
Check availability
Key technical data
  • Thread - M: M8, M10
  • Noise reduction: 12 dB (A)
  • For use with: Threaded rod: M8/M10
More technical data

Features & Applications

Features
  • Convenient solution for fastening ventilation ducts directly to ceilings, suspending from threaded rods or in conjunction with the MQ strut system for rising ducts
  • Scale for precise alignment and stand-off installation
  • Movable cage – compensates for structural tolerances and allows repositioning to help avoid drilling into rebar
  • 30 mm space between the threaded rod and the duct – for easier subsequent addition of insulation
  • Can be fastened to MQ installation channels or directly to the base material
Applications
  • Fastening rectangular air ducts to ceilings
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart