Flat washer DIN 9021 M16 HDG
New productItem #r3421
Bracket
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: HDG: 75 µm - ASTM A123
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Features & Applications
Features & Applications
Features
- Low weight for easier installation – no lifting devices needed
- Elongated holes – to simplify exact positioning
- Low weight
- Engineered to provide high moment capacity
Applications
- Part of a modular four-part system for supporting cable trays, pipes and miscellaneous secondary steel
- Industrial and heavy commercial applications, eliminating the need for welding
- Fastening to ceilings, walls and floors
- Cantilevers or other applications requiring a high moment capacity
- Recommended for use in moderately corrosive outdoor and indoor environments