חבק מבודד 150יח MP-PI 20-24 1/2" M8/M10

Standard galvanized pipe clamp with sound inlay for light-duty applications

Item number 2126902

Packaging unit: 150 pc Clamping Range - D: 20 - 24 mm Thread - M: M8, M10
חבק מבודד 150יח MP-PI 20-24 1/2" M8/M10
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: Discounted net ILS 364.61 / 150 each
Check availability
Key technical data
  • Clamping Range - D: 20-24 mm
  • Thread - M: M8, M10
  • Maximum load - F: 750 N
More technical data

Features & Applications

Features
  • Two-screw pipe ring to simplify pipe installation
  • Short connection head allows installation close to a wall, floor or ceiling
  • Clamping ranges suitable for all standard plastic and steel pipes
  • High quality recognized by third-party approvals
  • Securely fixed rubber inlay – no loss of rubber
Applications
  • Light to medium-duty pipe installations
  • Fastening pipes in residential and industrial construction
  • Fastening fresh water, waste water and heating pipes in residential and industrial construction
  • Recommended for use in dry, interior environments
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart