MGL 2 light-duty base plate
New productItem #r6010
Galvanized light-duty base plate to fasten metric threaded rods with two anchor points
- Material composition: DD11 - DIN EN 10111
- Surface finish: Indoor Coated - Electro galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Features & Applications
Features & Applications
Features
- Easy to install
Applications
- Fastening light-duty pipes to concrete with two fastening points
- Recommended for use in dry, interior environments