Product line

MFP 1a

Galvanized fixed point set for maximum flexibility in applications up to 3 kN axial pipe load

Features & Applications

Features
  • Modular design – simpler and faster to assemble and install
  • Versatile – modular assembly can be matched to specific height, loading and bracing requirements
  • Avoid downtime because of retrofitting – retrofitting possible without dismantling existing pipelines
  • Narrow flanges of the pipe clamps allow easier insulation and closer spacing of the pipes
Applications
  • Installing fixed points for pipes subject to thermal elongation and contraction
  • Vertical loads in riser shaft applications
Product Selection & Prices
Sort by
Back to product list
Define your sorting criteria

1 items (variants & sets)

Item number Packaging unit Price / Unit Quantity
Price / Unit
ILS 299.86 / 1 each
Ordering & product details
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart