דיסקה 16 50ISO 7089 A250יח

Stainless steel (A2) flat washer corresponding to ISO 7089 used in various applications

Item number 2184550

Packaging unit: 50 pc Inside diameter - DI: 17 mm Outside diameter - DA: 30 mm
Package contents
  • 1x Washer 16 - A2 stnls.
דיסקה 16 50ISO 7089 A250יח
Move cursor over image to zoom.
Click on image to zoom.

Something went wrong.

Please contact us to find a solution.

Need help? Contact us
Key technical data
  • Required material grade: A2
  • Material composition: Stainless steel A2 – DIN EN ISO 7089
  • Surface finish: Stainless steel
More technical data
Technical Data
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart