Hilti

Features & Applications

Features
  • Available in various diameters
  • Versatile – flat washers can help to prevent bolts loosening due to vibration or pulling through the base material, and can also be used as spacers
Applications
  • Spreading the applied load – helping to prevent damage to the bearing surface
  • Recommended for use in dry, interior environments

Product Variants & Sets

Technical Data

Consulting & Support