Onehand screw MIA-OH90

Hot-dip galvanized (HDG) screw for easier fastening and one-handed adjustment of MI and MIQ connectors

Item number 304889

Packaging unit: 10 pc Length: 95 mm MI-girder Type: 90
Package contents
  • 1x Onehand screw MIA-OH M12x95
Onehand screw MIA-OH90
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: Discounted net ILS 114.48 / 10 each
Check availability
Key technical data
  • Weight: 0.1 kg
  • Material composition: Steel grade 8.8
  • Surface finish: HDG: 45 µm - DIN EN ISO 10684
More technical data

Features & Applications

Features
  • Parts designed for easy assembly (shaped to prevent rotation)
Technical Data
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart