HAP 2.5 Elevator hoist anchor point
New product
Premium
Item #r11050804
Post-installed hoist point for temporary suspensions during installation and maintenance in elevator shafts
- Material, corrosion: Cast-iron, Multilayer coating
- Head configuration: N/A
- Base materials: Concrete (cracked), Concrete (uncracked)
Features & Applications
Features & Applications
Features
- Pre-assembled – delivered ready to install, optionally bundled with compatible anchors
- Built for one-person installation – weighing under 3 kg, this hoist point is much faster and easier to install overhead
- Compatible with PROFIS Engineering software – giving you a convenient method to design anchorage for the hoist anchor plate according to Eurocode 2 and ETAG
- Large, rigid hooking area – hook point designed for easy engagement and to prevent swiveling loads
Applications
- Post-installed hoist point
- For temporary suspension of elevator cabins or equipment during installation or maintenance work in elevator shafts