Hilti

Features & Applications

Features
  • Self-drilling screw for fast assembly in one step
  • Reliable, corrosion-resistant fastenings
  • EPDM rubber washer – creates a more reliable seal against water
  • Fast and robust drill tip
  • For reliable fastenings with defined load values
Applications
  • Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
  • Stainless steel (A2) for fastening in mildly corrosive environments
  • Thin metal-to-metal connections (up to 2 mm)
  • For applications requiring watertight fastenings with 16 mm washer
  • Fastening steel/aluminum to wood substructures

Product Variants & Sets

Technical Data

Documents & Videos

Consulting & Support