Hilti

Features & Applications

Features
  • Self-drilling screw for fast assembly in one step
  • Drill point
  • Reliable, approved fastenings
  • Fast and robust drill tip
  • Greater working convenience
Applications
  • Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
  • Galvanized carbon steel for fastening in dry, indoor environments
  • Thin metal-to-metal connections (up to 3 mm)
  • Sheet metal thickness 1.2 to 2.75 mm
  • Steel sheeting on steel substructures indoors, screw fastenings for liner trays

Product Variants & Sets

Technical Data

Documents & Videos

Consulting & Support