בורג גבס בסרט S-DD01B 3,5x55 M

Collated drywall screw (phosphate-coated) for the SMD 57 screw magazine – for fastening drywall boards or hard boards to metal

Item number 2011723

Packaging unit: 1000 pc Length: 55 mm Collated screws per strip: 50
בורג גבס בסרט S-DD01B 3,5x55 M
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: Discounted net ILS 242.86 / 1000 each
Check availability
Key technical data
  • Screw head type: Bugle head
  • Screw drive/recess type: PH #2
  • Collated: Yes, compatible with SMD57 screw magazine
More technical data

Features & Applications

Features
  • Engineered for high productivity with virtually no waste – CE-approved and EN 14566-tested for quality and consistency
  • Designed for use with the SMD 57 magazine and SD 5000-A22, SD 5000, SD 2500 and SD 6000 screwdrivers
  • High driving frequency – get more done in less time
  • Hilti has full control of the manufacturing process – delivering reliable, consistent quality
  • Optimized system of collated screws, magazines and drywall screwdrivers
Applications
  • Fastening drywall boards to metal substructures (0.88-2.25 mm)
  • Fastening hard boards to metal substructures (0.88-2.25 mm)
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart