S-DS 01 B M Sharp-point drywall screws
New product
Premium
Item #r4432
Collated drywall screw (phosphate-coated) for the SMD 57 screw magazine – for fastening drywall boards to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: Yes, compatible with SMD57 screw magazine
Features & Applications
Features & Applications
Features
- Engineered for high productivity with virtually no waste – Hilti drywall screws are CE-approved and EN 14566-tested for quality and consistency
- Designed for use with the SMD 57 magazine and SD 5000-A22, SD 5000, SD 2500 and SD 6000 screwdrivers
- High setting frequency – get more done in less time
- More reliable driving performance – Hilti has full control of the drywall screw manufacturing process, resulting in better quality and consistency
- Optimized system of collated screws, magazines and drywall screwdrivers
Applications
- Fastening drywall boards to metal substructures (up to 0.88 mm)
For approval or certificate information, please see individual items.