HIT-V-5.8 Anchor rod
New product
Premium
Item #r3945
High-performance anchor rod for injectable hybrid/epoxy anchors (5.8 carbon steel)
- Material, corrosion: Carbon steel, zinc-plated
- Base materials: Concrete (cracked), Concrete (non-cracked), Masonry (hollow), Masonry (solid)
- PROFIS Software: Yes
Features & Applications
Features & Applications
Features
- Flexible embedment depths for maximum performance and high cost-efficiency
- Higher productivity – use of optimal rod length and diameter helps to save time and money with every fastening
- Universality – simplifies your anchor rod inventory by enabling use of the same rod for various applications
- Approvals – ETA approved system for flexible embedment depth for M8 to M30 rods
- Head marking – enables post-installation check for anchor setting (the head marking shows the rod length and steel grade)
Applications
- Fastenings in concrete and masonry in combination with the relevant Hilti HIT injectable adhesive mortar
- Applications where flexible embedment depths are needed
- Head marking for easy verification of steel grade and rod length, even after installation
- Wide range of anchor rod diameters (M6-M30)
For approval or certificate information, please see individual items.