זוית חיבור MFT-MF 090 L 15

Bracket

Item number 2029636

Packaging unit: 50 pc Length: 90 mm Hole diameter - D: 15 mm
זוית חיבור MFT-MF 090 L 15
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: Discounted net ILS 982.92 / 50 each
Check availability
Key technical data
  • Length: 90 mm
  • Hole diameter - D: 15 mm
  • Material composition: EN AW-6063 T66
More technical data

Features & Applications

Features
  • Bracket with round and elongated holes for fixed and sliding points with max. 40 mm adjustability
  • Simple installation
  • Flexible bracket for fix and flexible points
  • Clamping spring facilitates adjustment of the support profile
  • Hole diameter 6.5 mm for DX fastening and screws for concrete, steel and wood
Applications
  • Suitable for all facade cladding
  • For installing vertical support profiles
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart