New to Hilti Online?See your customized prices and shop 24/7Register now

Dust extraction attachments

Complete your dust extraction system – dust shields, dust extraction hoods, and dust removal systems for drilling and demolition, grinding, cutting, coring, or sawing

8 Products

Filter
TE DRS-C Dust removal system
Description
Dust removal system for SDS Plus
For use with
TE 2, TE 2-S, TE 30, TE 30-A36 G02, TE 30-AVR G02, TE 3-C, TE 3-CL, TE 3-M, TE 3-ML, TE 4-A22, TE 6-A22 G04, TE 6-A36 G04, TE 7, TE 7-C
Weight
0.45 kg
Maximum drilling depth
105 mm
TE DRS-Y Dust removal system
Description
Dust removal system for concrete drilling and chiseling with Hilti SDS Max (TE-Y) rotary hammers
Need vacuum cleaner
Yes
TE DRS-D Dust removal system
Description
Dust removal system for concrete and masonry drilling with all rotary hammers
Weight
0.26 kg
Hammer drilling diameter range
5 - 55 mm
Need vacuum cleaner
Yes
TE DRS-B Dust removal system
Description
Dust removal system for concrete chiseling with Hilti SDS Max (TE-Y) and TE-S breakers
For use with
TE 1000-AVR, TE 1500-AVR, TE 2000-AVR, TE 500-AVR, TE 700-AVR, TE 800, TE 800-AVR
Need vacuum cleaner
Yes
Suitable for drilling
No
מתאם לשאיבת אבק בקידוח
Description
Universal dust removal system
For use with
TE 2, TE 2-A22, TE 2-M, TE 2-S, TE 3-C, TE 3-CL, TE 3-M, TE 3-ML
Weight
0.5 kg
Hammer drilling diameter range
4 - 40 mm
Dust removal system TE DRS-H
Description
Dust removal system for concrete demolition with the TE 3000-AVR electric jackhammer
For use with
TE 3000-AVR
Need vacuum cleaner
Yes
Suitable for drilling
No
מגן אבק גדול
Description
Dust shield for convenient overhead drilling
For use with
TE 1, TE 2, TE 2-22, TE 2-A, TE 2-A22, TE 2-M, TE 2-S, TE 30, TE 30-22, TE 30-A, TE 30-C, TE 30-M, TE 3-C, TE 3-CL, TE 3-M, TE 3-ML, TE 4-22, TE 4-A, TE 5-22, TE 6-22, TE 6-A
Chuck type
n/a
Product information
Dust schield to be used with TE-C(X) drill bit from 8mm to 15mm. Outter diameter is 80mm.
מגן אבק קטן
Description
Dust shield for convenient overhead drilling
For use with
TE 1, TE 2, TE 2-22, TE 2-A, TE 2-A22, TE 2-M, TE 2-S, TE 30, TE 30-22, TE 30-A, TE 30-C, TE 30-M, TE 3-C, TE 3-CL, TE 3-M, TE 3-ML, TE 4-22, TE 4-A, TE 5-22, TE 6-22, TE 6-A
Chuck type
n/a
Product information
Dust schield to be used with TE-C(X) drill bit from 8mm to 15mm. Outter diameter is 55mm.