Construction vacuums and dust extractors
Explore our portfolio of corded and cordless wet/dry vacuums and dust extractors, designed to clean up dust and debris on the jobsite
6 Products

Nuron
- Description
- Compact and cordless construction vacuum for jobsite clean ups (dry), 3.5l tank (Nuron battery)
- Max. Vacuum
- 12 kPa
- Container capacity
- 4 l
- Dust capacity
- 3 kg

Nuron
- Description
- Compact and powerful cordless dust extractor with optional backpack for connection with power tools and jobsite clean ups (wet & dry), 8l (2 gallon) tank (Nuron battery)
- Max. Vacuum
- 17 kPa
- Container capacity
- 8 l
- Dust class
- L

Nuron
- Description
- Compact and powerful cordless dust extractor with optional backpack for connection with power tools and jobsite clean ups (wet & dry), 8l tank (Nuron battery)
- Max. Vacuum
- 17 kPa
- Container capacity
- 8 l
- Dust class
- M

- Description
- Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 15l tank
- Air Flow Motor Alone
- 74 l/s
- Air Flow at Hose End
- 39 l/s
- Max. Vacuum
- 24.5 kPa

- Description
- Powerful dust extractor with large container and push-bar for connection with power tools and jobsite clean ups (wet & dry), 30l tank
- Air Flow Motor Alone
- 74 l/s
- Air Flow at Hose End
- 39 l/s
- Max. Vacuum
- 24.5 kPa

- Description
- Powerful dust extractor with large container and push-bar for connection with power tools and jobsite clean ups (wet & dry), 30l tank – ACD certified vacuum
- Air Flow Motor Alone
- 74 l/s
- Air Flow at Hose End
- 39 l/s
- Max. Vacuum
- 24.5 kPa

Dust extractors and construction vacuums
Engineered for performance, mobility and ease of use
Looking to control dust produced by your tools so you can work faster and more safely? Or want to save time on jobsite clean-ups? Find out which dust management system is right for you.
Why choose Hilti dust extractors and construction vacuums?
Extensive testing
Our experts at the Hilti Dust Research Center in Germany don't just follow industry safety standards – we actively help establish and promote them.
End-to-end solutions
We develop our tools, from inserts to dust hoods, with dust management in mind to minimize dust exposure.
Flexible upgrade options
Upgrade your dust extractor without buying a whole new system. Our modular design concept means you can choose the tank size and transport options you need.
Industry-leading services
Up to 2 years no-cost coverage, expert support, and all-inclusive tool services for a fixed monthly fee with our Fleet Management program
Which dust management system is right for your work?

Dust extractors for use with power tools
- Automatic filter cleaning: Continuous suction to help make your projects safer and more productive
- Power source: Corded and cordless models
- Dust classification: L, M and H class options
- Modular design: various tank size and mobility options
- Accessories: Various filters and dust bag options

Construction vacuums for cleaning tasks
- Manual filter cleaning
- Power source: Corded and cordless models
- Dust classification: L class only
- Design: Robust and compact design to give you more flexibility on the jobsite
What are the different dust classes?

L-class
- > 99% of dust captured
- Hazardous dust with limit values > 1mg/m3
- For simple and harmless dust, e.g. household dust

M-class
- > 99.9% of dust captured
- Hazardous dust with limit values > 0.1mg/m3
- For all wood dust and dust containing silica. Includes dust originating from plaster, cement, concrete, tiles, paint, rock and sand.

When should you choose corded dust extractors?
Higher performance for tougher and long-lasting jobs
Choose corded dust extractors for:
- More consistent performance with fewer interruptions – ideal for jobs that take longer
- Heavier duty jobs where you need strong and stable suction for efficient dust extraction – including in the most demanding environments
- Extra productivity and safety – reduce dust exposure even more with our continous bag solution

When should you choose cordless dust extractors?
Combine with cordless tools for full flexibility on the jobsite
Choose cordless dust extractors for:
- Mobility: combine your cordless tools with a cordless dust extractor to move freely across jobsites, even in remote locations
- Productivity: Save time by scrapping the need to manage cords before you start your job and while your working
- Versatility: designed for a wide range of tasks, including in tight or difficult-to-access spaces

Continuous bag system for dust extractors
For even more jobsite productivity and safety
- Lower dust exposure: hazardous dust is sealed during each bag change
- Keep working: just store full bags next to you until you're cleaning up at the end of the day
- Upgrade your existing VC 20 or VC 40 thanks to our modular design system