New to Hilti Online?See your customized prices and shop 24/7Register now

Universal vacuum cleaner filter for wet and dry applications

  • For use with: VC 60-U
  • Filter material: Polyester+Nanofibre coating
  • Filter type: Wet and Dry

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
555.94 ILS
555.94 ILS
/
1 each

Technical Data

For use with
VC 60-U
Filter material
Polyester+Nanofibre coating
Filter type
Wet and Dry
Filter efficiency
99.9% filter efficiency
Product information
For dry & intensive wet dust filtering
Additional Accessory Information
For dry & intensive wet dust filtering

Features & Applications

Features

  • Filters that are suitable for both wet/dry applications (note: H filters are not recommended for wet applications)
  • Washable - filters can be cleaned by washing, except for H-class filters

Applications

  • Suitable for wet and dry applications
  • Maintenance tips: the filter is best cleaned by using the vacuum cleaner's internal filter cleaning mechanism (manual or automatic)and the cleaning effect can be increased by blocking the hose with your hand
  • Note: avoid bending the filter or using pressurised air to clean the filter and do not attempt to clean the filter by hitting it when the filter is outside of its cassette
  • After washing and wet use, let the filter dry out properly before using it in a dry application (a full day of drying time is recommended) (H-class filters not applicable)
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo