שואב אבק VC 60-U

Universal, powerful wet vacuum cleaner with semi-automatic filter cleaning

Item number 209759

Packaging unit: 1 pc
Package contents
  • 1x Univ. vacuum cleaner VC 60-U 230V
שואב אבק VC 60-U
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: Discounted net ILS 9,220.81 / 1 each
Check availability
Key technical data
  • Container capacity: 72 l
  • Dust class: n/a
  • Suction capacity: 122 l/s
More technical data

Features & Applications

Features
  • Two turbines and power filter cleaning technology for consistent, extremely high suction performance
  • Transport handle, sturdy trolley and large wheels allow optimum site mobility
  • Tank designed to make slurry and dust removal easy. Maximum total dust load up to 65 kg
  • Water level sensors and floats help protect the turbine from flooding
  • Integrated drain allows easy disposal of water and slurry
Applications
  • Removing slurry produced by wet coring and sawing
  • Removing dust produced by drilling, slitting, grinding, cutting and dry coring (optional antistatic hose recommended)
  • General cleaning
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart