TE DRS-M Dust removal system
New productItem #r4845
On-board vacuum system for convenient dust collection
- Weight: 0.9 kg
- Hammer drilling diameter range: 4 - 16 mm
- Maximum drilling depth: 105 mm
Features & Applications
Features & Applications
Features
- On-board dust collection for greater productivity
- Easy, one-handed attachment – can be fitted at any time without use of tools
- No vacuum cleaner or additional hoses required
- All functions integrated in a single module for simple use
Applications
- Dust control for drilling with the TE 7, TE 6-S, TE 6-C, TE 7-C or TE 7-A
- Drilling overhead or in enclosed areas
- Drilling in clean surroundings and critical environments, e.g. occupied rooms, hospitals, laboratories, production lines, etc.
- Approved for use in low-asbestos drilling applications (by German BGI 664, BT 12)