DX 5-IE Powder-actuated insulation fastening tool
New productItem #r6193587
Digitally enabled, fully automatic, high-productivity powder actuated tool for fastening insulation on soft to tough concrete, masonry and steel
- Dimensions (LxWxH): 608 x 72 x 180 mm
- Weight: 3.48 kg
- Fastener Intake: Insulation
Features & Applications
Features & Applications
Features
- Quick, one-step solution for fastening insulation boards on soft and tough concrete, masonry and steel
- High-productivity solution – up to 5 times faster than alternative fastening methods
- Compared to drilling and anchoring, virtually no dust, no sustained noise and no searching for the drilled hole as only one tool is required
- Fully automatic tool with power regulation – precise control for more consistent, correct fastening
- Smart tool that tells you when it needs cleaning or maintenance
Applications
- Fastening insulation boards on soft and tough concrete, masonry and steel
- Fastening insulation on walls and ceilings
- Light ventilated façade insulation
- ETICS insulation
- Basement perimeter wall insulation