DX 76 Powder-actuated tool
New productItem #r3203
Semi-automatic, high-productivity, powder-actuated nailer for fastening metal decks
- Dimensions (LxWxH): 450 x 101 x 352 mm
- Weight: 4.35 kg
- Fastener Intake: Collated
Features & Applications
Features & Applications
Features
- Outstanding ergonomic design – padded, non-slip cycling grip and excellent balance means less fatigue during use
- Built-in safety mechanisms – for safer and more reliable operation
- Easy to clean and maintain on jobsites
- Ruggedly built to withstand extreme use
- Adjustable power regulator – precise control for more reliable fastenings
Applications
- Fastening composite metal decks to steel structures with a minimum thickness of 6 mm (1/4") for composite decking
- Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") for roofing
- Fastening liner trays to steel structures with a minimum thickness of 6 mm (1/4") for siding
- Fastening grating elements to steel structures using grating accessories
- Fastening shear connectors on steel structures with HVB accessories