X-HVB shear connectors
New product
Ultimate
Item #r13629329
Shear connector for composite beam constructions
- Application: Composite beam, Composite deck
- Corrosion protection: Galvanized zinc coated <20 µm
- Environmental Conditions: Dry indoor
Features & Applications
Features & Applications
Features
- Economical alternative to stud welding – no expensive equipment required
- Portable solution which can be moved around the jobsite easily without the need for pulling electric cables
- Ideal for renovating old buildings where welding on existing cast-iron beams can be problematic
- Hilti web-based software available to aid optimum design in meeting the load requirements
- Increased productivity – quick set-up and usable in all weather conditions
Applications
- Holding concrete slabs to steel structures to resist shear forces and increase shear loading capacity in composite structures
For approval or certificate information, please see individual items.