B14 1.6 14V Battery
New productItem #r4787
Compact 14V 1.6 Ah Li-ion battery
- Weight: 0.36 kg
- Dimensions (LxWxH): 103 x 81 x 51 mm
- Battery energy: 23 Wh
Features & Applications
Features & Applications
Features
- Light and compact Li-ion battery for maximum working convenience
- Cordless Power Care (CPC) technology intelligently monitors each battery cell for consistent, longer-lasting power output and a reliable charge status display
- Increased protection against overheating, overloading and deep discharge
- Fully sealed electronics for increased protection against dust, humidity and water
- Rubberized, glass-fiber reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
Applications
- For use with Hilti 14V cordless tools
Services
Lifetime Service
No costs whatsoever for up to 2 years from date of purchase.
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.